MHM306-01

    1. Ionizers/OzonizersIonizers

Murata Icon X Appearance & Shape

Appearance | MHM306-01
Dimensions | MHM306-01

Murata Icon X Specifications

Input Voltage12.0Vdc
Consumption Electricity1.0W
Operating Temperature Range-10℃ to 50℃
Operating Humidity Range20%RH to 80%RH
Ion Typenegative ion
Ion Amount20000000pcs/cc
Ozone Amount1.00mg/H
Lead Length290mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

200