Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Input Voltage 12.0Vdc
Consumption Electricity 0.6W
Operating Temperature Range -10℃ to 50℃
Operating Humidity Range 20%RH to 80%RH
Ion Type positive ion
Ion Amount 5,000,000pcs/cc
Ozone Amount 0.15mg/H max
state monitoring(Vmon)
Lead Length 290mm

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Carton Box 200