MHR0409SA205D70

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage1kVdc
Resistance2.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseSingle use
Length10.1mm
Height H6.5mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000