MHR0409SA206J20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage3.4kVdc
Resistance20.0MΩ
Resistance Deviation±5%
Single Use/Mold UseMolded use
Length10.1mm
Height H6.5mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000