MHR0409SA306G70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage3.5kVdc
Resistance30.0MΩ
Resistance Deviation±2%
Single Use/Mold UseSingle use
Length10.1mm
Height H6.5mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000