MHR0412SA107J20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.8W
ShapeLead
Maximum Working Voltage8.9kVdc
Resistance100.0MΩ
Resistance Deviation±5%
Single Use/Mold UseMolded use
Length12.6mm
Height H6.5mm
Lead Pitch P10.16mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000