MHR0414SA506M70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1W
ShapeLead
Maximum Working Voltage6kVdc
Resistance50.0MΩ
Resistance Deviation±20%
Single Use/Mold UseSingle use
Length15.1mm
Height H6.5mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000