MHR0417SA206D20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.1W
ShapeLead
Maximum Working Voltage4.6kVdc
Resistance20.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseMolded use
Length17.6mm
Height H6.5mm
Lead Pitch P15.24mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000