MHR0419SA155D70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.2W
ShapeLead
Maximum Working Voltage1.3kVdc
Resistance1.5MΩ
Resistance Deviation±0.5%
Single Use/Mold UseSingle use
Length20.2mm
Height H6.5mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000