MHR0614SA256F70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.2W
ShapeLead
Maximum Working Voltage5.4kVdc
Resistance25.0MΩ
Resistance Deviation±1%
Single Use/Mold UseSingle use
Length15.1mm
Height H9.0mm
Lead Pitch P12.70mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000