MHR0617SA155K70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.3W
ShapeLead
Maximum Working Voltage1.3kVdc
Resistance1.5MΩ
Resistance Deviation±10%
Single Use/Mold UseSingle use
Length17.6mm
Height H9.0mm
Lead Pitch P15.24mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000