MHR0617SA506D70

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.3W
ShapeLead
Maximum Working Voltage7kVdc
Resistance50.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseSingle use
Length17.6mm
Height H9.0mm
Lead Pitch P15.24mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000