MHR0619SA687K70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.4W
ShapeLead
Maximum Working Voltage8kVdc
Resistance680.0MΩ
Resistance Deviation±10%
Single Use/Mold UseSingle use
Length20.2mm
Height H9.0mm
Lead Pitch P17.78mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000