MHR0624SA105D20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.6W
ShapeLead
Maximum Working Voltage1.2kVdc
Resistance1.0MΩ
Resistance Deviation±0.5%
Single Use/Mold UseMolded use
Length25.3mm
Height H9.0mm
Lead Pitch P22.86mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000