MHR0624SA506J70

    1. Resistors 〉High Voltage Resistors

Murata Icon X Specifications

Power Rating1.6W
ShapeLead
Maximum Working Voltage8.9kVdc
Resistance50.0MΩ
Resistance Deviation±5%
Single Use/Mold UseSingle use
Length25.3mm
Height H9.0mm
Lead Pitch P22.86mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000