Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 125℃
Shape SMD
Total Resistance Value 10kΩ
Total Resistance Value Tolerance ±30%
Linearity ±2%
Effective Rotational Angle(typ.) 333.3°
Temperature Coefficient of Resistance ±500ppm/℃
Rotational Life(max.) 300k cycles
Torque(max.) 1mN.m (Ref.:10.5gf.cm)
Rated Voltage 5Vdc
Withstanding Voltage 250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.) 100MΩ
Measure Condition of Insulation Resistance 250Vdc
Mass 0.36g

Murata Icon X Features

・High durability : 300k cycles
・Pb free soldering : 260 deg.C
・Operating Temperature:-40 deg.C to +125 deg.C
・Rotational rotor : Through hole type
・Thin type : 2.1mm

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 330mm Embossed Tape 1000

Murata Icon X Product Data