TZC3Z030AA01B00

    1. CapacitorsTrimmer Capacitors

Murata Icon X Appearance & Shape

Appearance | TZC3Z030AA01B00
Dimensions | TZC3Z030AA01B00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.6mm
Thickness Tolerance±0.1
Rated Voltage100Vdc
Cmin.(max.)1.4pF
Cmax.3pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCNP0±300ppm/℃
Q300min. at 1MHz, Cmax.
Withstanding Voltage220Vdc
Insulation Resistance(min.)10000MΩ
Torque1.5 to 9.8mNm
Stator/Case ColorBlack
Mass0.05g

Murata Icon X Features

1.Improve setting condition for adjusting tool by employing a big plus driver slot.
2.Improve corrosion resistance by Ni plating for Center axis.
3.Improve absorptive condition for vacuum nozzle of chip mounter.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500