Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 1mm
Thickness Tolerance max.
Rated Voltage 25Vdc
Cmin.(max.) 3.5pF
Cmax. 10pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC NP0±300ppm/℃
Q 500min. at 1MHz, Cmax.
Withstanding Voltage 55Vdc
Insulation Resistance(min.) 10000MΩ
Torque 0.7 to 4.9mNm
Mass 0.02g

Murata Icon X Features

1. Ultra-small and thin type with external dimensions of 2.2(W)x2.7(L)x0.95(H)mm
    (30% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat resistance to maintain excellent characteristic performance after reflow soldering.
3. Pierced square hole allows for high resistance to tuning force and in-process automatic adjustment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 3000