Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -25℃ to 85℃
Thickness 1.25mm
Thickness Tolerance max.
Rated Voltage 25Vdc
Cmin.(max.) 5.5pF
Cmax. 25pF
Cmax. Tolerance +100/-0%
Adjustment Direction Top
TC N750±500ppm/℃
Q 300min. at 1MHz, Cmax.
Withstanding Voltage 55Vdc
Insulation Resistance(min.) 10000MΩ
Torque 0.7 to 4.9mNm
Mass 0.032g

Murata Icon X Features

1. Small and thin size with external dimensions of
    2.5(W)x3.2(L)x1.25max.(H)mm.
2. New shape of cover can improve the flux invasion
   compared with current products.
3. Improvement of the adhesion between rotor and
   stator leads to superior stability.
4. Unique construction with no plastic material provides superior soldering
   heat resistance to maintain excellent characteristic performance
   after reflow soldering.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 2000