XDCAF21M700MAA00P0

    1. FiltersCrystal Filters

Murata Icon X Appearance & Shape

Appearance | XDCAF21M700MAA00P0
Dimensions | XDCAF21M700MAA00P0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 70℃
Center Frequency21.7000MHz
Nominal Center ValueYes
ShapeSMD
3dB Bandwidth±3.75kHzmin.
Stop Bandwidth20kHzmax.
Area of Stop Bandwidth[18dB]
Insertion Loss(max.)2dB
Ripple(max.)1dB
Spurious Attenuation(min.)18dB
Stop Band Attenuation(min.)70dB
Termination Impedance850ohm // 8.0pF
Number of Pole2

Murata Icon X Features

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

330mm Plastic Tape

3000