Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial equipment except for transportation & facility & energy equipment,Medical equipment [GHTF A/B],Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCGB
Type HCR2016
Frequency 48.0000MHz
Frequency Tolerance +/-45ppm max. (25+/-3℃)
Operating Temperature Range -30℃~85℃
Frequency Shift by Temperature +/-40ppm max.
Frequency Aging +/-5ppm max./year
Equivalent Series Resistance (ESR) 80ohm max.
Drive Level (DL) 150μW (300μW max.)
Load Capacitance (Cs) 6pF
Shape SMD
Wash Not available
L x W (size) 2.0x1.6mm
Mass 6.9mg

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as S-ATA and USB2.0.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 3000

Download a PDF file of this page

Details