XRCHJ16M000F1QB1P0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCHJ16M000F1QB1P0
Dimensions | XRCHJ16M000F1QB1P0

Murata Icon X Specifications

TypeTDS-2520F
Frequency16.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±15ppm max.
Frequency Aging±3ppm max./year
WashNot avairable
Load Capacitance8pF
Equivalent Series Resistance(max.)100Ω
Drive Level(max.)60μW
ShapeSMD

Murata Icon X Features

Standard package size (2520) product with seam sealing technology.
Robust package gives high reliability and high impact resistance.
They are suitable for various types of digital communication equipment requiring high reliability.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

180mm Plastic Tape

3000