Selection Guide of Timing Devices

A full lineup of Ceramic Resonators (CERALOCK®), Crystal Units and Crystal Oscillators are now available.

Products Applications Frequency
Frequency Tolerance*
Ceramic Resonators (CERALOCK®)
Automotive

CAN-BUS
Vehicle ECUs (Safety/Body control, Battery control, Powertrain)

2MHz to 20MHz
±0.1%
to ±0.5% 
Consumer / Industrial

Reference clock applications for microcomputers of various device
(AV, OA, Home appliance and industrial systems)

SMD:
2MHz to 20MHz
Lead:
3.4MHz to 70MHz
±0.1%
to ±0.5%
Crystal Units
Automotive

for in-vehicle Ethernet/FlexRay
for infotainment

16MHz to 48MHz
±30ppm
to ±100ppm
Consumer / Industrial

for Wireless communication devices
for Consumer/Industrial devices

10MHz to 52MHz
±10ppm
to ±100ppm
Crystal Oscillators
Industrial

for Business Radio, Small cell, Wireless device
10MHz to 52MHz
±0.2ppm
to ±0.5ppm

* The frequency temperature characteristics are indicated as a tolerance of the crystal units (TCXO).

   

Related Links

             
     







Description of IC – Timing Devices Matching and design tool.
  The optimum recommended circuit based on our evaluation of IC matching.
  PDF flyers for product lineup and new product information are available.
  Product list that have been discontinued, or are planning to discontinue.
             

 
     







Special topics page
  Special topics page
  Special topics page