Crystal Units XRCPB Series (For Consumer and Industrial)

SMD Type Crystal Units
Frequency: 24.000 to 48.000MHz
Size: 2.0 x 1.6 x 0.5mm
Resin sealed package 

Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

They are ideal for industrial and consumer applications such as wireless communications (BLE/NFC), wired communications (Ethernet/USB), microcomputers, HDDs/SSDs, PCs, and healthcare equipment.

Product status

XRCPB Series

Series

Swipe left or right to change screens View in landscape mode.
Part Number Frequency Frequency Tolerance Frequency Shift by Temperature Frequency Aging Equivalent Series
Resistance (max.)
Load Capacitance Drive Level
(max.) 
Remarks
24.000 to 48.000MHz ±100ppm max. ±50ppm max.
(-30 to +85°C)
±5ppm max./year
24 to 27.12MHz:150Ω
30 to 48MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW For Consumer
24.000 to 48.000MHz 24 to 32MHz:±30ppm max.
33.86 to 48MHz:±45ppm max.
±40ppm max.
(-30 to +85°C)
±5ppm max./year 24 to 27.12MHz:150Ω
30 to 48MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW For Consumer
24.000 to 32.000MHz ±20ppm max. ±20ppm max.
(-30 to +85°C)
 ±5ppm max./year 24 to 27.12MHz:150Ω
30 to 48MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW For Consumer
24.000 to 48.000MHz ±100ppm max. ±100ppm max.
(-40 to +105°C)
±5ppm max./year 24 to 27.12MHz:150Ω
30 to 48MHz:100Ω
6pF, 8pF, 10pF
*Other values available
300μW For Industrial

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging