Murata will be displaying some of our latest power products for data center, server, storage, and networking applications.
Products on display include:
21" OCP Open Rack Version 2
Compliant to OCP Open Rack Version 2 specifications [2200mm (h) x 600mm (w) x 1067mm (d) 41OUs] and available in single or dual power zone configurations.
21" 1OU OCP Power Shelf
15kW, N+1 power shelf consists of 6 x 3kW hot pluggable power supplies, RMU (Remote Management Unit) for communication with a host system. The shelf is capable of supporting external ATS (Automatic Transfer Switching) and BBU (Battery Backup) functions
19" 2.5RU OCP Compatible Power Shelf
15kW, N+1 power shelf consists of 6 x 3kW hot pluggable power supplies, RMU (Remote Management Unit) for communication with a host system and internal options for ATS (Automatic Transfer Switch) and PAU (Power Assist Unit) supporting peak shaving, demand response, and short-term backup.
Battery Module and Battery Cell
Dual use battery module providing boost and battery backup operation for the OCP power shelf – plus our latest Li-Ion battery cells used in the module.
AC-DC and DC-DC Power Products
- Processor Power: Power block and digital point of load solutions up to 60A
- Isolated Board Mount Power: Isolated power bricks up to 1kW
- Front End Power: Hotswap AC-DC power supplies from 650W to 2200W
We look forward to seeing you at our booth, B17.
Murata in Brief
Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.
For more information, visit Murata's website