[New Product] Microchip Transformer DXW21BN7511S

DXW21BN7511S

10/29/2007

DXW21BN7511S
Components for AV equipment


Realizes balun function in a small size

Dimension

2.0x1.2x1.2mm


Applications

CATV, Digital/Aanalog Tuner, 1 Segment Broadcasting Tuner


Features

  • Realizes high balance characteristics in a small size
  • CMRR: 20dB min.
  • Rated Power: 27dBm
  • Satellite: to 1.5GHz

October 2007 CEATEC

CBalun Wire Wound Type (PDF: 53KB)


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com