Monolithic Ceramic Capacitors 0201 size (0.6x0.3mm) Available with X5R characteristics, 0.1µF, 35V!

Monolithic Ceramic Capacitors 0201 size (0.6x0.3mm) Available with X5R characteristics, 0.1µF, 35V!

12/27/2013

Overview

Murata Manufacturing Co., Ltd. has commercialized the new low profile monolithic ceramic capacitor, 0201 size (0.6x0.3mm) with having X5R characteristics, 0.1μF, 35V.

Background

Against a background where sets increasingly have had more advanced functions, the need for monolithic ceramic capacitors with larger capacities is increasing. Especially for the sets for devices such as smartphones and laptop PCs that require high-density mounting parts require the highly-reliable parts in response to an increase of current value.

Features

0201 size, X5R, 0.1μF, it has achieved to respond with high-reliable requiring with increasing the rated voltage 25V to 35V.

Applications

Smart Phones,Tablet PC,Laptop PC

Parts List

0201size, X5R characteristics, 0.1μF, K tolerance (±10%) , rated voltage 35V: GRM033R6YA104KE14

Electric characteristics

Temperature Characteristics:
X5R 
Rated voltage:
35Vdc
Capacitance:
0.1μF
Operating temperature range:
-55°C~+85°C

External Size

External Size

0201 Size: L=0.6±0.03, W=0.3±0.03, T=0.3±0.03 (mm)

Production

Mass Production

Terminology

X5R characteristics: A temperature characteristic in which the capacitance change rate is ±15% when the operating temperature range is -55°C to 85°C.
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com