New lineup that handles high current levels added to 2020 size (5.0 x 5.0 mm) wire-wound-type power inductors
-LQH5BP_38 Series-

LQH5BPN1R0N38#

9/25/2014

Overview

A line-up of power inductors that can handle high current levels has now joined the 2020 size in inch (5.0 x 5.0 mm) wire-wound-type power inductors from Murata.
  

Background

When it comes to the power inductors found in digital products such as DVCs, higher and higher levels of performance are being demanded of them, spotlighting the need for inductors that can handle high current levels.
In response, Murata has created a line-up of power inductors that can handle high-current applications in the form of 2020 size wire-wound-type power inductors.

  

Features

These are 2020 size wire-wound-type power inductors.
The line-up offers an inductance range from 1.0 to 150µH, making them ideally suited for power supply step-up and step-down circuits.


Applications

For use in the power supply circuitry of DVCs, etc.
  

Parts List

For Inductance value of 1.0±30%µH:
LQH5BPN1R0N38# (#: package code)
 For more details click here.
  

Characteristics

For Inductance value of 1.0±30%µH

 


Electric characteristics

For Inductance value of 1.0±30%µH

Rated current:
 4,600mA (Based on temperature increase @85°C) 
Upper DC resistance:
 0.012±20%Ω
Operating temperature range:
 -40~85°C (Self-temperature rise is not included) 

External Size


  

Production

Mass Production


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com