Low-Profile 1008 (2.5 x 2.0 mm) and 0806 (2.0 x 1.6 mm)-Size Multilayer-Type Power Inductors With a Maximum Height Of 0.8 mm Launched.
– LQM2HP_EH Series and LQM2MP_EH Series –

12/12/2014

Overview

Murata has begun mass production of multilayer-type power inductors with a maximum height of 0.8 mm in 1008 (LQM2HP_EH series) and 0806 sizes (LQM2MP_EH series). These new components have an even lower profile than conventional products (maximum height 1.0 mm), while maintaining superior DC superimposing characteristics and low DC resistance.

  

Background

Mobiles devices including smartphones continue to simultaneously decrease in size while increasing in function, and there is heightened demand for internal components that can deliver high performance in small sizes and low profiles.  

For this reason, Murata has commercialized multilayer-type power inductors in 1008 and 0806 sizes with a maximum height of 0.8 mm. The new components achieve high performance with a lower profile than conventional products.


  

Features

These are high-performance, low-profile multilayer power inductors with superior DC superimposing characteristics and low DC resistance.
Using our unique multilayer technology for manufacturing high-performance inductors, we achieved products with a maximum height of 0.8 mm that boast an even lower profile than conventional products. 
Murata offers a lineup of inductance ranges from 0.24 to 22 µH that are ideal as inductors for power supply step-down circuits such as those in small mobile devices.


Applications

Small mobile devices such as smartphones and cell phones
  

Parts List

For the 0806 size with an inductance value of 1.0 µH ±20%
LQM2MPN1R0MEH#  (#: package code)
 Click here for the series line-up.
 

Characteristics

For the LQM2MPN1R0MEH

  


Electric characteristics

For the LQM2MPN1R0MEH
Rated current: 1,500 mA (based on temperature rise at 85℃)
DC resistance: 0.100 Ω ±25%
Operating temperature range: -40 to 85℃ (does not account for self-temperature rise)

External Size

For the LQM2MP_EH

  

Production

Mass Production




Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com