1 W DC-DC converter – 30% smaller height profile and lower cost

NXE1, DC-DC, converter, Murata, UL60950 safety standard

11/10/2014

Murata today announced the NXE1 series of low cost 1 Watt DC-DC converters from Murata Power Solutions. Measuring only 12.7 x 10.4 x 4.8 mm these ultra compact converters have a profile that is more than 30% lower than the 7 mm height industry norm, making them suitable for use in even the smallest space constrained designs. Also, unlike other isolated surface mount DC/DC converters available in the market the NXE1 has the benefit of being manufactured using automated processes that greatly improve overall product reliability and delivering consistent performance characteristics.


Other space-saving features of the NXE1 include a transformer that is embedded in the substrate. Together all the innovative design and fabrication features of the NXE1 contribute to Murata being able to price the series very competitively.


At launch the first model in the series has +5 VDC input & output with other 3.3 VDC input versions available shortly. Input to output isolation is 3 kVDC.


With an industry standard pin compatible footprint the series is ideal for a replacement product in existing designs as well as for new compact applications.


The series can be used across the full industrial temperature range from -40 to +85 degrees C.


Certification to the internationally recognized UL60950 safety standard for IT and commercial equipment is pending.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com