Murata announces UMAC small energy device

1/6/2016

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata has developed the UMAC, a small, large-capacity cylinder-type energy device.*1

This product is being introduced to the Americas at CES 2016.


Background

In recent years there is growing demand for compactness, large capacity, extended cycle life (to eliminate the need for replacement), low internal resistance, fast charging and discharging, and ability to withstand load fluctuations in energy devices used in wearable devices and sensor nodes for wireless sensor networks, both product categories that are expected to achieve widespread popularity moving forward. With this in mind, Murata has developed the UMAC, a small, large-capacity energy device. The UMAC can be used as a small secondary battery in the same manner as a capacitor, but it achieves high-rate charge/discharge characteristics*2 and extended cycle life superior to conventional secondary batteries. As a power supply for wearable devices or sensor nodes for wireless sensor networks, the UMAC maintains flat voltage characteristics while accommodating a wide range of load characteristics.

Features

1. High-rate charge/discharge
Max. charge/discharge rate (current): 10 C (30 mA)

2. High safety
The highly safe design: Because of its small capacity and the use of chemically stable materials, thermal runaway does not occur.

3. Extended cycle life
Charge (capacity) recovery rate of 90% or higher after 1,000 cycles

Applications

1. Energy device for sensor nodes of wireless sensor networks
・ High-rate discharge characteristics mean that peak-assist capacitors are not required.
・ Low self-discharge level minimizes loss of stored energy.
・ Flat voltage characteristics permit use immediately after charging starts for stable device operation.

2.  Power supply for digital pens or wearable devices
・ High-rate charge characteristics and long cycle-life characteristics enable repeated use after rapid charging.
・ Chemically stable composition allows small size and safe packaging. (Smoke or fire will not be generated even if the terminals are shorted.)

3.  Backup power supply for electric home appliances and electronic devices such as mobile phones and information terminals
High-rate discharge characteristics allow for use in a variety of backup scenarios over a wide output range.

Part number

UMAC040130A003TA01

Characteristics



Electric characteristics

Part number
Nominal
voltage [V]
Charge
voltage [V]
Cut-off
voltage [V]
Nominal
capacity
[mAh]
Max.
discharge
current [mA]
Internal
resistance
[mΩ]
Operating
temperature
range
UMAC040130A003TA01
2.3 2.7 1.8 3 30 (10 C)
800 0°C to70°C


External size

Production

Mass production will start in October 2015. Samples are available.

Terminology

*1. Energy device:  Murata uses this term to refer to electricity storage elements other than capacitors.
*2. High-rate charge/discharge
characteristics:  
The current rate at which the battery capacity is charged or discharged in one hour is defined as 1 C. As a description of battery performance, “high-rate charge/discharge characteristics” means that a large current relative to 1 C can be charged or discharged.

More information can be found here


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com