Innovations

MURATA GIRL
Murata's innovative solutions are often not visible to the user, but our electronic components, wireless solutions and power modules are actually pervasive in our day-to-day lives - from consumer devices, healthcare equipment, energy, computer networking, automotive electronics and more.

To learn how our innovations can be used in your applications, please have a look at the "Technology Demos" listed below.

* PDFs Available


Demo/Technology


Brief(s)

  • Home Energy Management System
Advanced power conversion equipment with built-in control system
  • EDLC for High Peak Power Assist
For high reliability applications requiring supercapacitors for high power, short duration energy
  • µDC-DC Converter
Perfect fit for mobile devices, cameras, ebooks, tablets
LXDC Series
LXES Series
  • Efficient Power Supply
40 & 65 W 2 x 4" AC-DC Power Supplies
  • Absolute Ultrasonic Positioning for Gaming
Miniature sensor enables absolute position of game controller
  • Ultrasonic Gesture Recognition
Miniature ultrasonic sensor enables precise gesture recognition
  • Wind Velocity Sensor Solution
High Frequency Ultrasonic solution to measure wind speed and direction
  • RFID Embedded Solution
Identification and data storage on a PCB through an embedded RFID chip
  • PCB RFID Tracking Solution
Turning your PCB into a RFID Tag for production tracking and beyond
  • NFC Security Application
Utilizing NFC for personal secure access applications
  • NFC Technologies
Solution enabling NFC devices to seamlessly interact
  • MEMS Heartrate Detection
Low noise accelerometer detects physical heart rate
  • MEMS Balancing Challenge
Balancing Challenge demonstrating Murata's combo MEMS Sensor
  • Micro Air Pump
Ultra Small, high pressure air moving device
High Pressure Air Pump
Microblower1
Microblower2
Gyroscopes
  • Solar Energy Harvesting
Dye Sensitized Solar Cell optimized to generate energy from indoor light
  • Thermoelectric Energy Harvesting
Unique ceramic base thermoelectric generator produces energy from heat in high temperature environment
  • Motion Energy Harvesting
Piezo Motion energy harvester generates enough energy from a single touch to transmit wireless signal
  • Wi-Fi Bluetooth® Module and Miracast
One Stop Solution of Multimedia Environment for Automotive
  • Wireless Mesh Network
WiFi network on mobile mesh protocol finding and changing appropriate route to Internet
  • Smart Lighting System
Wireless smart lighting control
  • WiFi Home Gateway
WiFi (Wan/Lan) to long range RFIC gateway
  • WiFi Solution for Embedded Java
WiFi solution for Java ME Embedded on small embedded platform
  • Bluetooth® SMART Module
The World's smallest and the lowest power Bluetooth® SMART Module
  • WiFi Cloud Connectivity Solutions
Wi-Fi to the Cloud Application on the Fast-Track