DMT Series

Supercapacitors(EDLC)

General-Purpose Type
~Supercapacitors featuring Wide operation temperature range
& High reliability 
for various applications~

[Features]

- High Operational Temperature up to 85°C

- High Power 
  Discharge up to 10A max. per piece

- High Power Density / Small and Slim package
  Optimum for portable devices or devices with limited space

- High Energy / Flexible charge-discharge
  Higher power is available by connecting several supercapacitors 
  in series or parallel.

- Low leakage current
  5μA@96hrs

- Long Cycle Life

- High Reliability
  Characteristic degradation is reduced by excellent package sealing
  and optimized electrochemical system.

  DMT series can be used at 70℃ for five years. 


 Supercap_DMT220_pic
Supercap_DMT220_pic2

Murata Icon X Series Lineup