Variable CapacitorsVariable Capacitors

Variable capacitors have capacitance values that can be varied by applying voltage to their electrodes.

Variable Capacitors

Series Lineup

Apply for free sample

  • my Murata Free samples of variable capacitors. Submit your request here.
  • Sample kits are also available. Submit your request here. These include an evaluation board in addition to and 10 sample units of each part number.

You must register as a my Murata member to request samples.

  1. We will send you an email after your account is created. Follow the instructions in the email to complete the account registration process.
  2. Sign in - my Murata
  3. It may take several days before you are able to use the site.
  4. Check the details of your application, and enter the necessary information such as the address where the samples should be sent. When your application is complete, a notification of completion will be sent automatically to the email address registered to your my Murata account. You can request up to 100 free sample units from the my Murata variable capacitors page.
  • *Please be aware that sample requests may occasionally be canceled for various reasons.
  • *You may not request samples of the same part number more than once within a 30-day period.
  • *
    You must enable cookies in your browser in order to use the my Murata free sample request program. Please also refer to our policy regarding samples.

Regarding Continuous and Polling

Continuous means that the specified voltage is continuously applied for Port1,2.

Polling means that the specified voltage is switched on and off and applied for port1,2.(on: 40msec, off: 360msec)

Selection guide

Please choose the suitable VAC for the required tuning range and step.

Max. tuning voltage: 3.0 V

Swipe left or right to change screens View in landscape mode.
P/N Capacitance
(pF)
⊿C
(pF)
Antenna Inductance
1μH 1.5μH 2μH
LXRW0YV330-056
LXRW19V330-050
33 – 16.5
16.5 0.8MHz 1.2MHz
1.6MHz
LXRW0YV600-054
LXRW19V600-055
60 – 30
30 1.4MHz
2.1MHz
-
LXRW0YV900-053
90 – 45
45 2.1MHz
- -

Max. tuning voltage: 5.0 V

P/N Antenna
Inductance
Cseries
(pF)
⊿fr
LXRW19V201-058 0.5μH 470 1.0MHz
1000 1.5MHz
2700 2.0MHz
1.0μH 220 0.9MHz
330 1.4MHz
470 1.9MHz
1.5μH 180 1.1MHz
220 1.4MHz

Package information

Package type: CSP

Size:0.6 × 0.6 mm(LXRW0Y series)

Package type: DFN (resin molded)

Size:1.3 × 0.9 mm(LXRW19V series)

Pin configuration

Sample requests and inquiries