PLY10 Series

PLY10 Series
The PLY10 series of compact, high-performance hybrid choke coils can handle not only conventional common mode noise, but also the EMI noise (differential mode noise) additionally caused by the power-supply harmonics current regulation circuit. Unlike the traditional approach of combining different components, it offers a very compact solution. 

- Features
1. Combines both functions of a common mode choke coil and a differential mode choke coil in a compact body.
2. Low profile of 17.5 mm 
3. Use of the same pin layout as that of a general common mode choke coil allows the customer to replace conventional components easily.
4. In addition to the standard wound type, the series includes a sectionally wound type for higher frequency noise.

SubTitleIconNo01 PLY10 Series

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)

SubTitleIconNo02 PLY10 Series (Safety Standard Recognized)

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)