FSRB Series

FSRB Series

The FSRB series offers ring cores that effectively suppress high-frequency noise from hundreds of kHz to hundreds of MHz. They can prevent high-frequency amplifier circuits from abnormal oscillation. These ring cores are easy-to-use noise suppression components.

Thinly coated shatterproof variants are available for all part numbers.

Part Number Features Applications
FSRB 1. Easy noise suppression by passing the data line cable through the bead or additionally winding the cable around the bead several times.
2. Effectively suppresses high-frequency noise from hundreds of kHz to hundreds of MHz.
3. Can prevent high-frequency amplifier circuits from abnormal oscillation.
4. Can be used easily as noise suppression components.
・ Noise suppression in data-processing equipment (PCs, PDAs, game consoles, etc.), and peripheral equipment (printers, hard disk drives, displays, etc.)
・ Noise suppression in other digital equipment (digital still cameras, DVCs, DVD recorders, mobile phones, digital audio players, optical drives, flat panel TVs/displays, fax machines, etc.)