SMD Type Ceramic Filters
Frequency: 10.7MHz
Size: 6.9 × 2.9 × 1.7mm
The piezoelectric elements is sandwiched by heat-resistant substrate, thus it has excellent
mechanical strength and it is suitable for automatic mounting. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.