SFSKB Series

SFSKB Series
SMD Type Ceramic Filters
Frequency: 2.3 to 5.7MHz
Size: 5.2 x 3.8 x 1.5mm

SMD package in plastic emboss tape, available for automatic placing.Available for lead (Pb) free reflow soldering process.

Operating Temperature Range: 0 to +70°C
Storage Temperature Range: -55 to +85°C

Murata Icon X Series Lineup

Part Numbering
SFECF 10M7 DA00 01 -R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 10.700MHz → 10M7)
3. Product Specification
4. Individual Specification
With standard products, Individual Specification is omitted.
5. Packaging