TPSKA Series

TPSKA Series
SMD Type Ceramic Traps
Frequency: 4.5 to 6.5MHz
Size: 8.5 x 3.8 x 2.0mm

Small thin chip traps sealed with a metal cap in the TPSKA series are ideal for making high-density parts of equipment such as LCD TVs and small thin tuners, helping equipment manufacturers downsize their products.

Operating Temperature Range: -20 to +80°C
Storage Temperature Range: -40 to +85°C

Murata Icon X Series Lineup

Part Numbering
SFECF 10M7 DA00 01 -R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 10.700MHz → 10M7)
3. Product Specification
4. Individual Specification
With standard products, Individual Specification is omitted.
5. Packaging