XDCAF/XDCAG/XDCAH Series

XDCAF/XDCAG/XDCAH
Multilayer Crystal Filters
Frequency:
20 to 80 MHz [Fundamental]
  70 to 150 MHz [3rd over tone]
Size: 7.0 x 5.0 x 1.25mm
Metal sealed package

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Applications : IF filter for Radio communication (Terminal/Base Station) , other 

Operating Temperature Range : -20 to +70°C

Murata Icon X Series Lineup

Please contact us about available frequencies and request specifications.
Part Numbering
XDCAF
21M400
RA
A00
P0
1 2 3 4 5

1. Series Name

2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric. (Ex: 21.400MHz → 21M400)

3. Product Specification

4. Individual Specification

5. Packaging