Ionizers

This highly reliable and highly safe ionizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design to efficiently generate ions at lower voltages. The module structure featuring the drive power supply wired to the ion generator provides a high degree of design freedom when incorporating the module into the finished product.
In addition, you can select the model that best matches your application, controlling the amount of ozone generated without changing the volume of ions.

Product Lineup

Product Search