Examples of Lead Attaching


SubTitleIcon6    Examples of Lead Attaching

Examples of a lead attaching are introduced in the following.
If you have any requests or inquiries regarding lead attaching, contact sales or click here to send your inquiry.

- Example of Automotive Application -

HID Lamp Igniter

The ceramic capacitor with leads which is reliable in high temperature environments (150°C) and realizes excellent ignition, is directly mounted to a metal frame.

HID Lamp Igniter

Fuel Pump


The capacitor directly mounted to the metal frame, is used while being completely immersed in gasoline.

Fuel Pump

Brush Holder of DC Motor


The lead wires are freely bent and mounted.

Capacitor Mounting Surface
Capacitor Mounting Surface

Enlarged View
Enlarged View

Connector


The capacitor directly mounted to the metal frame goes through a resin molding or potting process for use.

Connector

- Example of Processing Special Lead Shapes -


LED Bulbs

Murata responded to the requests of customers "to reduce the height", by processing the lead shapes to enable the mounting of capacitors at a slant on a board.

Example of Processing Special Lead Shapes

LED Bulbs

- Example of Processing Chip Components & Lead Wires -


An example of a commercialized product (BLL Series) where the lead wires are attached to chip multilayer ferrite beads is introduced in the following.
(In addition to this product, we can process any Murata chip component as a component with lead wires. )

Features of BLL Series

  • This product is structured where the lead wires are attached to Murata's chip ferrite beads inductor, and processed with an insulation coating.
  • Compatible to AEC-Q200
  • Guaranteed up to 150°C
  • Component dedicated for weld mounting

Rating

Inductance (at 1MHz) 9±3µH
Impedance (at 100MHz) 1000ohm (typ)
DC resistance 0.8ohm Max.
Rated current 20mA
Use and storage temperature range -40 to 150°C

Murata's chip ferrite beads inductor BLL Series

Impedance Frequency Characteristics
Impedance Frequency Characteristics

Lead Attaching Technology