Features of Piezoelectric Actuators

d31 type Actuator / d33 type Actuator
 SubTitleIcon6    d31 type Actuator

Features of d31 type Actuator

d31type Piesoelectric Actuators

d31type actuator is commonly used for precise control as HDD head positioning controller.
Please contact us for your demands


 SubTitleIcon6    d33 type Actuator

Features of d33 type Actuator
  • miniaturization (small size / low profile)
  • very usable displacement
Structural drawing

d33type Piesoelectric Actuators