1259CM-0001#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters
< List of part numbers with package codes >
1259CM-0001=P3

Murata Icon X Appearance & Shape

Appearance | 1259CM-0001(1259CM-0001=P3)
Dimensions | 1259CM-0001(1259CM-0001=P3)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)9070
Size Code (in inch)3527
Length9.0mm
Length Tolerance±0.3mm
Width7.0mm
Width Tolerance±0.3mm
Thickness5.0mm
Thickness Tolerancemax.
Common Mode Impedance (at 100MHz)700Ω
Common Mode Impedance (at 100MHz) Tolerance(Typ.)
Rated Current5A
Rated Voltage50Vdc
Withstanding Voltage100Vdc
DC Resistance(max.)0.01Ω
DC Resistance0.01Ω max.
Insulation Resistance(min.)100MΩ
Operating Temperature Range-40℃ to 125℃
Mass(typ.)0.8345g
Number of Circuit1
Operating Temperature Range(Self-temperature rise is included)Yes

Murata Icon X Features

Features
1.SMD type high current use common mode choke UCMH0907 series
   for automotive power line.
2.Rated DC Current 5.0A Max.
3.2 line

Application
Common mode noise countermeasure for electronic controller DC power lines.

Murata Icon X Applications

Automotive Usage

Infotainment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

=P3

330mm Embossed Tape

750