1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBL03RN2R1P1#

BL03RN2R1P1#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2021
  • Date of Discontinuation : 9/30/2021
< List of part numbers with package codes >
BL03RN2R1P1A

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 8.3mm
Length Tolerance max.
Width 2.3mm
Width Tolerance max.
Thickness 6.5mm
Thickness Tolerance max.
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.29g
Number of Circuit 1
Rated Current (at 85℃) 6A

Murata Icon X Features

BL01/02/03 series are ferrite beads with lead wires to
produce a high frequency loss for suppression of
noise. Simple construction and easy-to-use, effective
for low impedance circuits such as power supplies and
grounds. Effective also for preventing overshoot and
undershoot of digital signal in clocks or the like,
and suppressing the higher harmonic wave. Suitable for
prevention of abnormal oscillation at high frequency
amplifying circuit.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A Ammo Pack 2000

Download a PDF file of this page