Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,Router,Wi-Fi Router,Optical Backbone network,Optical Module,Mobile Electronics,Base Station,RF Power Amplifier,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Operating Temperature Range -55℃ to 125℃
L x W (size) L 0.90 X W 0.90mm
Thickness 0.12mm
Rated Voltage 100Vdc
Capacitance (25℃) 1.6pF
Capacitance Tolerance ±10%
Temperature Characteristics (-25 to 85℃) 0±30ppm/℃
Withstanding Voltage 250Vdc
Resistance 25℃:100000MΩmin.

Murata Icon X Features

1. Fine grained high-density ceramic dielectric, pure
    gold electrode and simple single layer structure
    provide very reliable performance and excellent
    frequency characteristics.
2. A wide selection of sizes from very miniature
    0.25mm square is suited to high-density mounting.
3. For compatibility with the gold electrodes, die
    bonding with Au-Sn is possible and wire bonding
    with gold wire is possible.
4. To improve handling of bonding, Au-Sn coating is
    available on one side or both sides.
5. Custom made type (dimensions, cap. values, etc.)
    are also available upon request.

Applications
1. Microwave Integrated Circuits
2. Microwave Devices
3. Optical Devices
4. Measuring Equipments

Download a PDF file of this page