Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Recommended Applications

For Ceiling

Appearance & Shape

Murata Icon X Specifications

Material High density polyethylene
Color Natural(White)
Operating Temperature Range -25℃ to 60℃
Storage Temperature Range -30℃ to 80℃
Detection area (deg.) Horizontal:90 Vertical:80
Number of lens segments 7

Murata Icon X Features

For LEAD TYPE(IRA-S Series)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk(Bag) 100

Murata Icon X Product Data