MHR0312SA306F70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage4.2kVdc
Resistance30.0MΩ
Resistance Deviation±1%
Single Use/Mold UseSingle use
Length12.6mm
Height H5.0mm
Lead Pitch P10.16mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000