MHR0409SA305M20

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating0.6W
ShapeLead
Maximum Working Voltage1.3kVdc
Resistance3.0MΩ
Resistance Deviation±20%
Single Use/Mold UseMolded use
Length10.1mm
Height H6.5mm
Lead Pitch P7.62mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000