MHR0422SA305F70

    1. ResistorsHigh Voltage Resistors

Murata Icon X Specifications

Power Rating1.3W
ShapeLead
Maximum Working Voltage1.9kVdc
Resistance3.0MΩ
Resistance Deviation±1%
Single Use/Mold UseSingle use
Length22.7mm
Height H6.5mm
Lead Pitch P20.32mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk(Bag)

1000